Philips CorePro LEDcandle

The affordable LEDcandle solution

Products

CorePro candle ND 2.8-25W E14 827 B35 FR
CorePro candle ND 2.8-25W E14 827 B35 FR
929002966802
CorePro lustre ND 2.8-25W E27 827 P45 FR
CorePro lustre ND 2.8-25W E27 827 P45 FR
929002966902
CorePro lustre ND 2.8-25W E14 827 P45 FR
CorePro lustre ND 2.8-25W E14 827 P45 FR
929002967102
CorePro candle ND 5-40W E14 827 B35 FR
CorePro candle ND 5-40W E14 827 B35 FR
929002968402
Corepro Lustre ND 5-40W E27 827 P45 FR
Corepro Lustre ND 5-40W E27 827 P45 FR
929002969402
CorePro lustre ND 5-40W E14 827 P45 FR
CorePro lustre ND 5-40W E14 827 P45 FR
929002969602
CorePro candle ND 7-60W E14 827 B38 FR
CorePro candle ND 7-60W E14 827 B38 FR
929002972502
CorePro lustre ND 7-60W E27 827 P48 FR
CorePro lustre ND 7-60W E27 827 P48 FR
929002973002

Product family information

Description

The frosted CorePro LEDcandle is designed for retrofit replacement of incandescent lamps. It is compatible with fixtures with an E14 holder and is an attractive product for chandeliers. LEDlamps deliver huge energy savings and minimize maintenance cost.

Benefits

  • Warm white light

  • Up to 80% energy saving compared with halogen lamps

Features

  • Easy retrofit

  • Lifetime of 15,000 hours

Applications

  • Hotels, restaurants, bars, cafés, museums, shops
  • Lobbies, reception areas , exhibitions

Downloads

Leaflets

Family leaflet
Localized commercial leaflet CorePro LEDcandle en_GB pdf 348.1 kB

Visuals

Family-Photographs-CorePro LEDcandle
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-CorePro LEDcandle
Multiple assets - Software Plugins