Philips CorePro, LEDbulb, P48, 60 W, E27, 2700 K, 806 lm, CRI 80, 15000 h, Plastic

CorePro lustre ND 7-60W E27 827 P48 FR

Product Description

CorePro, LEDbulb, P48, 60 W, E27, 2700 K, 806 lm, CRI 80, 15000 h, Plastic, 115.00 lm/W, EEL E, PF 0.51, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002973002
Full order code: 871951431302600

Specifications

Cap base
E27
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002973002 pdf 66.5 kB
Product information sheet
Product Information Sheet pdf 504.9 kB
Product leaflet
Localized commercial leaflet 929002973002 en_GB pdf 575.5 kB

Visuals

Product-Photographs-929002973002_EU
Multiple assets - Visuals
Product-Diagrams-929002973002_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro lustre ND 7-60W E27 827 P48 FR IES 1.8 kB

Other

Environmental product declaration
EPD-Philips-Candles&Lustres-Plastic-Candles&Lustres-Plastic-15k-Ref-929003767238 pdf 801.0 kB