Philips CorePro, LEDbulb, B35, 40 W, E14, 2700 K, 470 lm, CRI 80, 15000 h, Plastic

CorePro candle ND 5-40W E14 827 B35 FR

Product Description

CorePro, LEDbulb, B35, 40 W, E14, 2700 K, 470 lm, CRI 80, 15000 h, Plastic, 94.00 lm/W, EEL F, PF 0.51, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002968402
Full order code: 871951431250000

Specifications

Cap base
E14
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDbulb
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002968402 pdf 67.4 kB
Product information sheet
Product Information Sheet pdf 410.4 kB
Product leaflet
Localized commercial leaflet 929002968402 en_GB pdf 557.4 kB

Visuals

Product-Photographs-929002968402_EU
Multiple assets - Visuals
Product-Diagrams-929002968402_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro candle ND 5-40W E14 827 B35 FR IES 1.7 kB

Other

Environmental product declaration
EPD-Philips-Candles&Lustres-Plastic-Candles&Lustres-Plastic-15k-Ref-929003767238 pdf 801.0 kB