Philips CorePro, LEDbulb, B38, 60 W, E14, 2700 K, 806 lm, CRI 80, 15000 h, Plastic

CorePro candle ND 7-60W E14 827 B38 FR

Product Description

CorePro, LEDbulb, B38, 60 W, E14, 2700 K, 806 lm, CRI 80, 15000 h, Plastic, 115.00 lm/W, EEL E, PF 0.51, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002972502
Full order code: 871951431296800

Specifications

Cap base
E14
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDbulb
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002972502 pdf 67.0 kB
Product information sheet
Product Information Sheet pdf 505.4 kB
Product leaflet
Localized commercial leaflet 929002972502 en_GB pdf 571.2 kB

Visuals

Product-Photographs-929002972502_EU
Multiple assets - Visuals
Product-Diagrams-929002972502_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro candle ND 7-60W E14 827 B38 FR IES 1.7 kB

Other

Environmental product declaration
EPD-Philips-Candles&Lustres-Plastic-Candles&Lustres-Plastic-15k-Ref-929003767238 pdf 801.0 kB