United Kingdom - English

Philips GreenSpace Evo Mini Fixed

A sustainable spot in a small and subtle design

Use the configure now button to customise your luminaire or choose one of the pre-configured products below.

Products

Product family information

Description

GreenSpace Evo Mini Fixed is a miniaturized accent spot with a subtle and neutral design. This makes the product an ideal choice for fashion, hospitality and residential applications. The 3D printed housing is crafted from at least 65% recycled or bio-circular materials, while the heatsink is made from 85% recycled aluminium. Because of its circular design, the luminaire is upgradable, reusable, fully serviceable and recyclable. Combined with the high energy efficiency, this makes the GreenSpace Evo Mini Fixed a sustainable choice for accent lighting. The PerfectAccent deep reflectors ensure a light effect with increased sparkle and improved shopper eye comfort. Renovation projects are easy with Perfect Fit due to the multiple cutout dimensions that are available. Further customization of colors, textures and Perfect Fit cutouts is possible via Philips MyCreation

Benefits

  • Blends into stores with a clean and neutral design

  • Retrofitting older installations is easy with Perfect Fit's multiple available cutout options

Features

  • Easy access to the optics, LED and front glass

  • Serviceable and upgradeable with standard tools

Applications

  • Fashion
  • Hospitality
  • Residential

Warning & Safety

  • Cleaning of the optic should only be done with pressurized air. Touching the LED or reflector is forbidden. For food preparation areas and areas with high levels of dust, the use of the optional front glass is strongly advised, as it can be cleaned with a (dry) microfiber cloth

  • During maintenance, the product must be switched off and cooled down

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenSpace Evo Mini Fixed en_GB pdf 435.0 kB

Visuals

Family-Photographs-GreenSpace Evo Mini Fixed
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-GreenSpace Evo Mini Fixed
Multiple assets - Software Plugins