Philips GreenSpace Evo Mini Fixed, Recessed accent, 3D printed, 6.8 W, D79 mm, 790 lm, 3000 K, High-reflective metal reflector Medium beam 20 to 40 degrees, White, IP20
RS320B 7S/830 PSU-E HWB WH
Product Description
Recessed accent, D79 mm, Polycarbonate, White, Recessed, Power supply unit external, 790 lm, 6.8 W, 128 lm/W, 3000 K, (0.434, 0.403) SDCM <3, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief
Specifications
- Light source replaceable
- Yes
- Number of gear units
- Unit
- Driver included
- Yes
- Service Tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years
- Sustainability rating
- Signify Circle