Philips GreenSpace Evo Mini Fixed, Recessed accent, 3D printed, 15.8 W, D79 mm, 2160 lm, PremiumWhite, 3000 K, CRI>90, Wireless, Interact Ready, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, White, IP20
RS320B 20S/PW930 WIA-E HMB WH
Product Description
Recessed accent, D79 mm, Polycarbonate, White, Recessed, Wireless driver Interact System-ready external, 2160 lm, 15.8 W, 122 lm/W, PremiumWhite, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief
Specifications
- Light source replaceable
- Yes
- Number of gear units
- Unit
- Driver included
- Yes
- Service Tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years
- Sustainability rating
- Signify Circle