Egypt - English

Philips Tempo All-in

Easy Choice and Reliable Operation; Wattage selectable and color tempearture selectable.

Products

Product family information

Description

Tempo All-in LED floodlights are highly versatile and are designed to meet diverse application requirements, including billboards, security amenity lighting, building facade, parking spaces. Not only do Tempo All-in LED floodlights provide illumination of high performance with easy choice of wattage selectable and color temperature selectable, they also combine functionality with aesthetics, without compromising on cost efficiency and reliability over the long lifespan.

Benefits

  • Trusted - High performance, longer life and reliable

  • All-in design by dip switch with CCT selectable & lumen/wattage selectable

Features

  • Reliable performance of 50Khrs @L80 lifetime, IP66/IK08, complying to CB and IES safety standard.

  • CCT 3000-4000-5700K selectable & wattage/lumen selectable easily adjusted by switch.

Applications

  • Architecture and landscape lighting
  • Billboards, advertising lighting
  • Security/amenity lighting
  • Parking area lighting

Warning & Safety

  • NOT recommended for very severe conditions (marine areas,beaches,deserts,industrial sites or any harsh environment).

  • The efficacy typical value and may vary by different color temperature,different wattage and optics.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Tempo All-in en_EG pdf 539.2 kB
Install instructions
Tempo All-in INI pdf 3.4 MB

Visuals

Family-Photographs-Tempo All-in
Multiple assets - Visuals

Photometry and Lighting design

Family IES collection
Tempo All-In photometric files zip 25.6 kB