Philips Tempo All-in, 16100 lm, 115 W, White, 53° - 35° x 150°, Safety class I, Mounting bracket adjustable
Product Description
Philips Tempo All-in, 16100 lm, 115 W, White, 53° - 35° x 150°, Safety class I, Mounting bracket adjustable
Specifications
- Number of gear units
- 1 unit
- Gear
- EB [Electronic]
- Driver included
- Yes
- Light source engine type
- LED
- Value ladder
- Value
- Warranty period
- 3 years