Egypt - English

Philips Tempo All-in, 5000 lm, 35 W, White, 53° - 35° x 150°, Safety class I, Mounting bracket adjustable

Product Description

Philips Tempo All-in, 5000 lm, 35 W, White, 53° - 35° x 150°, Safety class I, Mounting bracket adjustable

Order code: 911401854488
Full order code: 872110333949299

Specifications

Number of gear units
1 unit
Gear
EB [Electronic]
Driver included
Yes
Light source engine type
LED
Value ladder
Value
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401854488 en_EG pdf 243.1 kB

Visuals

Product-Photographs-911401854488_EU
Multiple assets - Visuals
Product-Diagrams-911401854488_EU
Multiple assets - Visuals