Signify LFC7731/00 Segment Control Unit LTE 1

Product Description

Signify LFC7731/00 Segment Control Unit LTE 1

Order code: 913701065803
Full order code: 872016921049300

Specifications

Battery type
Li-ion
Battery ampere hour
0.011 Ah
Battery voltage
3 V

Downloads

Leaflets

Tendertext
Tender text - LFC7731/00 Segment Control Unit LTE 1 txt 1.2 kB
Product leaflet
Localized commercial leaflet 913701065803 en_EG pdf 106.5 kB

Brochures

Install instructions
LFC773x Segment Control Unit Installation Instruction pdf 678.5 kB
Specification sheet
LFC7731, LFC7732, LFC7733, LFC7734 and LFC7735 Segment Control Unit Specification Sheet pdf 397.6 kB

Visuals

Product-Photographs-913701065803_EU
Multiple assets - Visuals