Egypt - English

Signify group cabinet control

Group Dimming, Programmable Dimming, Controlling using Fixed Calendars, Astro Clock, Photocells (Central/Individual) , Alarms

Products

Product family information

Description

Signify Group Cabinet Control enables remote grouping, monitoring, and controlling of diverse outdoor luminaires. Customers can control their lighting installations, through a retrofitted modular cabinet solution at the electrical cabinet. Supports optimized energy consumption and manages KPIs better. The solution autonomously executes complex tasks based on the configurations. The Controller can automatically switch between different available communications carriers to provide stable and reliable communications to Interact application(s).

Benefits

  • Modular solution based on the

  • Retrofitted at the existing electrical cabinet ;

Features

  • Central switching (on/off) of a whole group of lighting points;

  • Cabinet door ‘open’ detection;Mains power failure alarm;Includes centralized switching from either a central schedule astro-clock, a photocell or an external trigger signal.

Applications

  • Road and Street
  • Arena and Sports
  • Airports
  • City Tunnels

Warning & Safety

  • Refer to Documentation portal for all technical documents (https://www.sns.portal.signify.com/internal/index.html/);

  • Check the local LTE band applicable before placing an order for the controller;

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Signify group cabinet control en_EG pdf 752.5 kB

Visuals

Family-Photographs-Signify group cabinet control
Multiple assets - Visuals