Products
CorePro LED PLC 6.5W 830 2P G24d-2
929001201402
LED PLC 6.5W 840 2P G24d-2
929001201508
2 items
Product family information
Description
CorePro LED PLC 2P integrates a LED light source into a traditional fluorescent form factor. This product is the ideal solution for uplamping in general lighting applications: it meets basic lighting requirements, offers significant energy savings, and is environmentally friendly.
Benefits
Reduced operational cost thanks to lower energy consumption
Lower maintenance cost thanks to 2-3 times longer lifetime than conventional lamps
Features
Highly energy-efficient
Easy installation