Egypt - English

Philips CorePro, LED, PL-C, EM, 124.5 mm, 6.5 W, 18W PL-C, 3000 K, 650 lm, CRI 83, 30000 hour(s)

CorePro LED PLC 6.5W 830 2P G24d-2

Product Description

CorePro, LED, PL-C, EM, 124.5 mm, 6.5 W, LED alternative to 18W PL-C, 3000 K, 650 lm, CRI 83, 30000 hour(s), 92.31 lm/W, EEL F, G24d-2, Beam angle 120 degree(s), Plastic, RG0, SDCM 6, PF 0.9, IP20

Order code: 929001201402
Full order code: 871869654127200

Specifications

Cap-Base
G24d-2
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED
Flux measurement reference
Sphere

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001201402 en_EG pdf 466.3 kB

Brochures

Install instructions
LEDtube PLC EM Installation Guide pdf 549.2 kB

Visuals

Product-Photographs-929001201402_EU
Multiple assets - Visuals
Product-Diagrams-929001201402_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED PLC 6.5W 830 2P G24d-2 ies 4.5 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLC-2P-COMF-7904616-Ref-929001201502 pdf 678.0 kB