Egypt - English

Philips GreenSpace Surface-mounted

Setting the standard in Surface-mounted LED Downlight

Products

Product family information

Description

Philips GreenSpace Surface-mounted LED Downlight delivers a superior LED alternative that’s up to 66% more energy efficient than the conventional downlight retrofits. Blending seamlessly into its environment, GreenSpace Surface-mounted LED Downlight mimics the form of conventional recessed downlights minus the associated high energy and maintenance costs. Phiilips GreenSpace Surface-mounted LED Downlight is also ideal for all commercial lighting applications as well as public indoor space where there is limited space in the ceiling.

Benefits

  • Lumen output: Different lumens in different sizes and mounting heights with options of 1000lm, 2000lm, 3800lm & 6600lm.

  • Superior light performance: Colors rendered accurately(CRI>80) and high system efficacy(100lm/w)

Features

  • System efficacy: 100lm/W, energy saving up to 66% vs conventional downlights

  • Reliable performance: Lifetime 50,000hours (L70B50@Ta25°C)

Applications

  • Shopping mall
  • Station concourse
  • Canopy
  • Airport public area
  • Stadium public area

Specifications

  • Material
    surface mounted
  • Overall diameter
    -20ºC to +40ºC
  • Ingress protection
    LED module
  • Light Source
    220-240V AC / 50-60Hz
  • Overall diameter
    PSU: non-dimmable
  • Overall diameter
    Housing: Die-cast Aluminum
  • Beam angle
    White Black (ETO available)
  • Lumen maintenance at median useful life 50.000h
    L70
  • Luminous flux
    LED10: 1000lm LED20: 2000lm LED40: 3800lm LED70: 6600lm
  • Power consumption
    10W, 20W,38W, 66W
  • Luminaire efficacy
    100lm/W @840
  • Correlated color temperature - CCT
    3000K,4000K,6500K
  • Color Rendering index - CRI
    80
  • Protection Class IEC61140
    LED10 & LED20: 90° LED40 & LED70: 60°
  • Protection Class IEC61140
    Class I
  • Overall diameter
    IP20 & IP65 for LED40 & LED70 only
  • Luminous flux
    LED10/LED20: 160mm LED70: 200mm LED40: 160mm (IP20) & 200MM (IP65)
  • Luminous flux
    Surface Mount

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenSpace Surface-mounted en_EG pdf 427.5 kB

Visuals

Family-Photographs-GreenSpace Surface-mounted
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-GreenSpace Surface-mounted
Multiple assets - Software Plugins