Philips GreenSpace Surface-mounted, 10 W, 1000 lm, 4000 K, High-gloss mirror, IP20 | Finger-protected

Product Description

Philips GreenSpace Surface-mounted, 10 W, 1000 lm, 4000 K, High-gloss mirror, IP20 | Finger-protected

Order code: 911401847299
Full order code: 872016972365800

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Light source engine type
LED
Service tag
Yes
Value ladder
Performance
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401847299 en_EG pdf 186.9 kB

Brochures

Install instructions
GreenSpace Surface-mounted pdf 1.3 MB

Visuals

Product-Photographs-911401847299_EU
Multiple assets - Visuals
Product-Diagrams-911401847299_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SM291C LED10/840 PSU WH GM ies 1.1 kB