Philips GreenSpace Surface-mounted, 19 W, 2000 lm, 6500 K, High-gloss mirror, IP20 | Finger-protected

Product Description

Philips GreenSpace Surface-mounted, 19 W, 2000 lm, 6500 K, High-gloss mirror, IP20 | Finger-protected

Order code: 911401847699
Full order code: 872016951951000

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Light source engine type
LED
Service tag
Yes
Value ladder
Performance
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401847699 en_EG pdf 187.1 kB

Brochures

Install instructions
GreenSpace Surface-mounted pdf 1.3 MB

Visuals

Product-Photographs-911401847699_EU
Multiple assets - Visuals
Product-Diagrams-911401847699_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SM293C LED20/865 PSU WH GM ies 1.1 kB