Philips CoreLine Panel gen6

Install smarter, finish sooner. Choose long-lasting reliability and performance

Products

RC132V G6 36S/840 PSU W30L120 OC ELB3
RC132V G6 36S/840 PSU W30L120 OC ELB3
910505102819

Product family information

Description

Philips CoreLine panel Gen6 delivers on the CoreLine promise of innovation, easy installation, and excellent illumination. Designed as a direct replacement for functional luminaires in general lighting applications, this LED panel light’s innovative All-in feature offers a choice of three lumen packages and three-color temperatures in a single luminaire. This makes it easy to select the right product, gives you the flexibility respond to customer preferences on site, and means fewer product codes on stock. Installing the CoreLine RC132V LED panel is quick and easy, using the product’s quick connector or flywire. The CoreLine range includes Interact Ready luminaires with integrated wireless communications, ready to be used with Interact gateways, sensors, and software.

Benefits

  • Low-risk, reliable products

  • Work faster with these easy-to-install products

Features

  • L90@50K hrs/ L80@100K hrs with 5-year warranty

  • Quick connector (green/white, Flywire, WAGO, and Schuko)

Applications

  • Offices
  • Healthcare
  • Municipal buildings
  • Education

Downloads

Leaflets

Family leaflet
Localized commercial leaflet CoreLine Panel gen6 en_EG pdf 2.8 MB
Install instructions
CoreLine panel G6 Installation Instructions RC133V pdf 7.6 MB
Install instructions
Installation Instruction CoreLine panel G6 RC132V pdf 9.2 MB
Install instructions
CoreLine panel G6 Installation Instructions RC132V BN pdf 13.7 MB
EcoDesign document
EcoDesign pdf 8.0 MB

Visuals

Family-Photographs-CoreLine Panel gen6
Multiple assets - Visuals
Video
Interact-Pro-Set-up-luminaires-with-integrated-sensor-easily-Video mp4 105.8 MB
Video
Interact-Pro-Set-up-your-lights-easily-video mp4 140.6 MB
Video
Installation video LV Emergency Lighting Kit EM300V mov 136.7 MB
Video
Philips CoreLine Panel G6 installation video mp4 79.7 MB

Photometry and Lighting design

Family-IES-CoreLine Panel gen6
Multiple assets - Software Plugins