Philips CoreLine Panel gen6, All-in, 32 W, 600x600 mm, VPC, 2900 lm, 4300 lm, 3000 K, 4000 K, UGR19

RC132VG6 29_36_43/830_40 PSU 60x60OC CCE

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Single layer powder coating, Ceiling, Power supply unit (On/Off), All-in, Multi Lumen, All-in, Multi Color Temperature, 2900 lm, 4300 lm, 32 W, 136 lm/W, 125 lm/W, 3000 K, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, White reflector, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Cable 3.0 m with europlug connector 3-pole, Mains outlet socket, SC | Safety cable

Order code: 910505102821
Full order code: 872016958878300

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC132VG6 29_36_43/830_40 PSU 60x60OC CCE txt 4.4 kB
Product leaflet
Localized commercial leaflet 910505102821 en_EG pdf 921.2 kB

Brochures

Install instructions
CoreLine panel G6 Installation Instructions RC132V RC133V LSC pdf 2.5 MB

Visuals

Product-Photographs-910505102821_EU
Multiple assets - Visuals
Product-Diagrams-910505102821_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC132VG6 29_36_43/830_40 PSU 60x60OC CCE IES
Revit file
RC132VG6 29_36_43/830_40 PSU 60x60OC CCE 910505102821 ZIP
Dialux
ULD File - RC132VG6 29_36_43/830_40 PSU 60x60OC CCE ULD
Relux
ROLF File - RC132VG6 29_36_43/830_40 PSU 60x60OC CCE ROLFZ
LDT
LDT File - RC132VG6 29_36_43/830_40 PSU 60x60OC CCE LDT

Other

Environmental product declaration
EPD-CoreLine-Panel-gen6-RC132V-W60L60-Ref-911401890585 pdf 958.5 kB