Philips CoreLine Panel gen6, ISO 14644-1 Air cleanness Class 1, 45 W, 600x600 mm, VPC, 4800 lm, 4000 K, CRI>90, UGR19
RC132V G6 48S/940 PSU W60L60 OC IP65
Product Description
ISO 14644-1 Air cleanness Class 1, 600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit external (On/Off), 4800 lm, 45 W, 105 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI>90, UGR19, Beam angle 90°, Microprismatic lens, Polystyrene, IP65 | Dust penetration-protected, jet-proof, IK03 | 0.3 J, Safety class II, 2 cables 0.15m with connectors 2-pole, Push-in connector 2-pole, SC | Safety cable
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years