Egypt - English

Philips CoreLine Panel gen6, All-in, 31 W, 22 W, 600x600 mm, VPC, 3100 lm, 3600 lm, 4300 lm, 4000 K, UGR19

RC132V G6 31_36_43S/840 PSU W60L60OCUKI

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit external (On/Off), All-in, Multi Lumen, 3100 lm, 3600 lm, 4300 lm, 31 W, 22 W, 140 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, Microprismatic lens, Polystyrene, IP20/40 | Finger-protected;Wire-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector 2-pole, SC | Safety cable

Order code: 911401818787
Full order code: 872016975509399

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product