Egypt - English

Philips CoreLine Panel gen6, (in brown Eco Packaging), 31 W, 600x600 mm, VPC, 4300 lm, 4000 K, EL-ready

RC132V G6 43S/840 PSU W60L60 NOC BN

Product Description

(in brown Eco Packaging), 600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit external (On/Off), 4300 lm, 31 W, 140 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, Beam angle 120°, Opal, Polystyrene, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.3 J, Safety class II, 2×0.75mm², Flying leads/wires, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 911401807087
Full order code: 872016975128699

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product