Install smarter, finish sooner. Choose long-lasting reliability and performance
CoreLine Highbay Gen5 delivers on the CoreLine promise of innovative, easy-to-use and high-quality luminaires. A reliable, highly-efficient luminaire with a very long-lifetime, it delivers great energy savings and requires less maintenance. At the same time, CoreLine Highbay is very easy to handle. The luminaire can be installed on your existing grid and the electrical connection is a straightforward task, with no need to open the luminaire and an external IP65 connector. With a choice of two beam angles: narrow and wide beam, you can adjust your lighting plan to suit your exact needs. This range also includes Interact Ready luminaires with integrated wireless communications and integrated movement and daylight sensors. So CoreLine Highbay Gen5 is ready to be used with any Interact connected lighting system.
Saves on energy and maintenance costs
Easy installation - single suspension hook and external connector, additional mounting bracket for more flexibility
Long lifetime and high efficiency: 50,000 hours with flux at 85% min. compared to initial level; up to 160lm/W
Choice of beam options: narrow and wide beam, for low glare without additional accessories