Egypt - English

Philips CoreLine Highbay Gen5, 121 W, 20500 lm, 4000 K, Wide beam, IP65, IK08

BY121P G5 LED200S/840 PSU WB

Product Description

Aluminum die-cast, Grey, Power supply unit (On/Off), 20500 lm, 121 W, 169 lm/W, 4000 K, (0.385, 0.380) SDCM<5, Wide beam, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Connection unit 3-pole

Order code: 911401629508
Full order code: 871951495569100

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Tendertext
Tender text - BY121P G5 LED200S/840 PSU WB txt 3.8 kB
Product leaflet
Localized commercial leaflet 911401629508 en_EG pdf 310.5 kB

Brochures

Install instructions
CoreLine highbay gen5, Installation Instruction pdf 1.7 MB

Visuals

Product-Photographs-911401629508_EU
Multiple assets - Visuals
Product-Diagrams-911401629508_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BY121P G5 LED200S/840 PSU WB IES
Revit file
BY121P G5 LED200S/840 PSU WB 911401629508 ZIP
Dialux
ULD File - BY121P G5 LED200S/840 PSU WB ULD
Relux
ROLF File - BY121P G5 LED200S/840 PSU WB ROLFZ
LDT
LDT File - BY121P G5 LED200S/840 PSU WB LDT

Other

Environmental product declaration
EPD Philips CoreLine Highbay Gen5 BY121P pdf 745.4 kB