Gardco PureForm LED area medium P26 luminaire features narrow spectrum amber LEDs combined with special shielding, making it a wildlife friendly lighting solution. Multiple distribution and shielding options are available to achieve maximum control. A full range of control options provides additional energy savings.
Benefits
Wildlife Friendly lighting with narrow spectrum LEDs
Sleek, low profile design blends in with architecture.
Both comfort optics and precision optics available, suitable for a range of mounting heights and lumen output.
Seamless integration with the latest controls solutions makes management easy, further enhancing value.
Features
Narrow spectrum amber LEDs (>590nm)
Standard arm, wall bracket, adjustable slifitter, and retrofit arm mount availablePrecision optics designed for optimal spacing and performance
Type 2, 3, 4, 5, 5W optical distributions
A full range of control options provide additional energy savings