Suggestions

    RoadFocus LED Cobra Head - Medium (RFM)

    RoadFocus - enhance your roadways

    View all 183 products Lumec
    RoadFocus LED Cobra Head - Medium (RFM)
    Lumec
    International Dark Sky Approved (IDA)
    graphical mark used to identify DLC qualified products
    ADEX Silver
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
        • Specifications RoadFocus LED Cobra Head - Medium (RFM)-Spec Sheet PDF 642.1 kB
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        With the new Lumec RoadFocus LED Cobra Head Luminaires, you can now reliably upgrade to LED roadway lighting saving energy, maintenance and operating costs, and contributing to environmental stewardship. At the same time, you’ll benefit from performance surpassing that of high intensity discharge (HID) luminaires while retaining the familiar cobra head design. In addition to enhanced light output with excellent uniformity, RoadFocus LED Luminaires can help to drive cost and workflow efficiencies. Our luminaires are favorably priced, and also easily retrofit into existing infrastructures so you only purchase what you need, when you need it. With three sizes, a sleek, low-profile design, and many options, RoadFocus extends the same uniform aesthetic throughout all of your roadway applications. RoadFocus LED Luminaires are the only roadway lighting solution you will need.

        Benefits

        Provides uniform, high performance illumination
        Seamless integration in new and existing installations
        Expedited return on investment
        Field upgradable connected lighting solutions
        Includes Service tag, Philips innovative way to provide assistance throughout the life of the product.

        Features

        Full range of precision optics
        Internal shielding available
        Zero uplight
        IP66 rated light engines
        Broadest range of control solutions available

        Applications

        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product