Gardco Designer Flood LED luminaires’ timeless round-backed form comfortably blends into their architectural and landscape surroundings. Whether ground, wall, ceiling or pole mounted, Designer Flood mediates setback concerns with numerous mounting options that offer appropriately scaled lighting for any accent lighting or floodlighting application for moderately sized areas. It’s durable with a heavy-duty mounting knuckle, internal splice box so the luminaire can be mounted flush at grade, and tamper-resistant fasteners. With two standard body options, one of which includes a full cutoff hood, Designer Flood makes mitigating light trespass easy to precisely put light where you need it and nowhere else.
Benefits
Provides significant energy savings compared to HID systems
Numerous precision optical systems deliver the right pattern for any application
Offers a variety of mounting options
Comfortably blends into its surroundings
Built to withstand harsh environmental conditions, whether installed close to the ground or up on a pole
Features
Two body options with and without a cutoff hood, DFC7 and DFL7, respectively
Heavy-duty, rugged mounting knuckle
Integral splice box allows for the flood to be mounted flush at grade
Tamper-resistant fasteners
358° horizontal and 180° vertical rotational ability for ultimate flexibility
Variety of mounting accessories including but not limited to pole top adaptors, arm brackets, wall arms, and stanchion mounting
Six symmetric and asymmetric NEMA flood distributions to suit various applications