eW Flex Micro is a versatile strand of small, individually controllable white- light LED nodes. The flexible form factor allows dynamic points of white light to be installed across almost any interior or exterior surface, including walls, ceilings, floors, and three-dimensional sculptures. eW Flex Micro can also be used to light tight alcove spaces and signage.
Benefits
Flexible strands fit almost any architecture
Unrivalled flexibility to customize node count and spacing
Bright white light in smallest available node
Features
Daylight-visible – each node produces a full-color light output of up to 2.3 candelas and 17,000 nits
Multiple lens options – standard clear dome and translucent dome lenses; optional clear and translucent flat lenses
Adaptable mounting – strands can be mounted directly onto a surface. Optional mounting tracks ensure straight linear runs. Snap-on spacers hide cabling and mounting hardware between nodes to create a clean, finished look. Single-node mounts provide anchor points for installations with uneven node spacing or complex geometries.
Outdoor-rated – fully sealed for maximum fixture life and IP66-rated for outdoor applications