Suggestions

    LBX

    Achieve balance with LBX LED luminaires

     

    The LBX LED linear suspended luminaires with optional LightBalance Optics provide the versatility required for a wide range of applications. But for retailers, it allows them to both stand out and still save money.

    In a highly competitive environment, retailers look to strike a balance between encouraging customer spending, and protecting profit margins. Not only does LED lighting technology save on energy and maintenance costs, but new lighting technologies like those featured with the LBX can be leveraged to create an environment that engages consumers and stimulates sales.

    Promote merchandise with lighting uniformity

     

    LBX luminaires have enhanced vertical illumination uniformity, which puts light exactly where it’s needed, and at the right light levels, without increasing energy consumption. By doing so, merchandise is properly promoted for all brands, and ambient comfort is improved for shoppers. LBX luminaires evenly light shelves from top to bottom.

    Compete in an omnichannel environment

     

    The LBX can be integrated with Visible Light Communication (VLC), an indoor positioning system that can provide many benefits. Retailers can enrich their business with in-store analytics through a dashboard to provide information on traffic patterns and energy usage for example, and also allows retailers to push location-based promotions and provide wayfinding to their customers via an app.

     

     

    Learn more about Indoor Positioning with VLC

    Enrich business results:

     

    • Collect and analize non-personal shopper traffic pattern data
    • Test and evaluate marketing campaigns and store layout
    • Support sales associated location-based services
    • Receive restocking instructions
    • Provide location-based customer service
    • Enhance the shopping experience
    • Longer shopping duration
    • Heightened enjoyment
    • Increased purchase
    • Strengthened brand reach

    Day-Brite CFI LBX LED linear suspended

     

    Product Information

    Click to find:

     

    • Specification sheets
    • Instruction sheet
    • Product images
    • IES files
    • BIM/Revit files

    Protect profit margins

     

    A key advantage to LBX is its advanced dimmable LED technology that helps to significantly lower energy costs compared to traditional lighting technologies, without compromising light quality. The LBX delivers up to 150 lumens per watt, which is 50% better than leading fluorescent technology.

     

    Long lasting LED technology also helps to reduce maintenance time and costs resulting from relamping and repairs. All this adds up to short payback periods. Here are some ways the LBX luminaire can provide additional savings:

    LED Boards

    Daylight Harvesting

     

    Harvest the power of daylight with sensors that adjust lighting accordingly

    Optics

    Lighting level preservation

     

    Avoid over-lighting a space by setting the correct light level during installation.

    Louver

    Scheduling

     

    Schedule lighting to match the daily routine in the store

    Reflector

    Prescence Control

     

    Detect prescence in staff-only areas to light only where and when it’s needed