Philips CorePro, LEDtube, T8, EM/Mains, Single-end, 1500 mm, 220-240 V, 24 W, 58W TL-D, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 2500 lm, 2700 lm, 50000 h
CorePro LEDtube 1500mm 24W 5CCT T8 AU
Product Description
CorePro, LEDtube, T8, EM/Mains, Single-end, 1500 mm, 220-240 V, 24 W, LED alternative to 58W TL-D, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 2500 lm, 2700 lm, 50000 h, 270 lm/W, G13, Beam angle 160 degree(s), Plastic
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 50,000 h
- Switching Cycle
- 200,000
- Lighting Technology
- LEDtube