Philips LEDbulb, P45, not dimmable, 50 W, B22, 6500 K, 470 lm, 15000 h, Plastic

LEDLuster 5W P45 6500K B22 ND FR AU 2CT

Product Description

LEDbulb, P45, not dimmable, 50 W, B22, 6500 K, 470 lm, 15000 h, Plastic, 94 lm/W, RG1

Order code: 929003095479
Full order code: 871951437453900

Specifications

Cap-Base
B22
Nominal lifetime
15,000 h
Switching Cycle
50,000
Rated Lifetime (Hours)
15,000 h
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003095479 en_AU pdf 547.7 kB

Visuals

Product-Photographs-929003095479_EU
Multiple assets - Visuals
Product-Diagrams-929003095479_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDLuster 5W P45 6500K B22 ND FR AU 2CT IES 593 B

Other

Environmental product declaration
EPD-Philips-Candles&Lustres-Plastic-Candles&Lustres-Plastic-15k-Ref-929003767238 pdf 801.0 kB