Philips Frosted LED candles and lusters

Energy saving elegance with improved lumens and design versatility

Products

LEDCandle 5W B35 2700K E14 ND FR AU 2CT
LEDCandle 5W B35 2700K E14 ND FR AU 2CT
929002968479
LEDCandle 5W E14 865 B35NDFR AU 2CT
LEDCandle 5W E14 865 B35NDFR AU 2CT
929002969279
LEDLuster 5W P45 2700K E27 ND FR AU 2CT
LEDLuster 5W P45 2700K E27 ND FR AU 2CT
929002969479
LEDCandle 6W B35 2700K E27 ND FR AU 2CT
LEDCandle 6W B35 2700K E27 ND FR AU 2CT
929002970679
LEDCandle 5W B35 6500K B15 ND FR AU 2CT
LEDCandle 5W B35 6500K B15 ND FR AU 2CT
929003095179
LEDCandle 5W B35 6500K B22 ND FR AU 2CT
LEDCandle 5W B35 6500K B22 ND FR AU 2CT
929003095279
LEDCandle 6W B35 6500K E27 ND FR AU 2CT
LEDCandle 6W B35 6500K E27 ND FR AU 2CT
929003095579
LEDLuster 6W P45 6500K E27 ND FR AU 2CT
LEDLuster 6W P45 6500K E27 ND FR AU 2CT
929003095679

Product family information

Description

Philips Candle Dimmable LED Lamps offer decorative energy saving ambience with the elegant effect of incandescent candles. Available in bent, blunt and flame tip candles, their unique design provides light in all directions, giving lighting designers a long life alternative to standard incandescent sources.

Benefits

  • Long life properties-- lowers maintenance costs by reducing re-lamp frequency

  • Installs into existing candelabra and medium-base fixtures

Features

  • Dimmable* and non-dimmable versions available

  • Clear design available in bent, blunt and flame tip

Applications

  • Ideal for wall sconces, chandeliers and decorative lighting in retail, office, and hospitality spaces.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Frosted LED candles and lusters en_AU pdf 287.8 kB
Additional literature
Product disposal guide pdf 715.4 kB

Visuals

Family-Photographs-Frosted LED candles and lusters
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Frosted LED candles and lusters
Multiple assets - Software Plugins