Philips LEDbulb, P45, not dimmable, 50 W, B15, 6500 K, 470 lm, 15000 h, Plastic
LEDLuster 5W P45 6500K B15 ND FR AU 2CT
Product Description
LEDbulb, P45, not dimmable, 50 W, B15, 6500 K, 470 lm, 15000 h, Plastic, 94 lm/W, RG1
Specifications
- Cap-Base
- B15
- Nominal lifetime
- 15,000 h
- Switching Cycle
- 50,000
- Rated Lifetime (Hours)
- 15,000 h
- Lighting Technology
- LEDbulb