Philips LEDbulb, B35, not dimmable, 50 W, B22, 2700 K, 470 lm, 15000 h, Plastic

LEDCandle 5W B35 2700K B22 ND FR AU 2CT

Product Description

LEDbulb, B35, not dimmable, 50 W, B22, 2700 K, 470 lm, 15000 h, Plastic, 94 lm/W, RG1

Order code: 929002977879
Full order code: 871951437445400

Specifications

Cap-Base
B22
Nominal lifetime
15,000 h
Switching Cycle
50,000
Rated Lifetime (Hours)
15,000 h
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002977879 en_AU pdf 277.7 kB

Visuals

Product-Photographs-929002977879_EU
Multiple assets - Visuals
Product-Diagrams-929002977879_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDCandle 5W B35 2700K B22 ND FR AU 2CT IES 582 B

Other

Environmental product declaration
EPD-Philips-Candles&Lustres-Plastic-Candles&Lustres-Plastic-15k-Ref-929003767238 pdf 801.0 kB