Philips LEDbulb, B35, not dimmable, 40 W, E14, 2700 K, 470 lm, 15000 h, Glass
LEDclassic 40W B35 2700K E14 ND FR AU
Product Description
LEDbulb, B35, not dimmable, 40 W, E14, 2700 K, 470 lm, 15000 h, Glass, 134 lm/W
Specifications
- Cap-Base
- E14
- Nominal lifetime
- 15,000 h
- Switching Cycle
- 15,000
- Rated Lifetime (Hours)
- 15,000 h
- Lighting Technology
- LEDbulb