Australia - English

Philips LEDbulb, A60, not dimmable, 100 W, E27, 4000 K, 1535 lm, 50000 h, Glass

LED CLA 7.3W A60 E27 4000K FR UE SRT6

Product Description

LEDbulb, A60, not dimmable, 100 W, E27, 4000 K, 1535 lm, 50000 h, Glass, 210 lm/W, RG1

Order code: 929003625719
Full order code: 872016939429200

Specifications

Cap-Base
E27
Nominal lifetime
50,000 h
Switching Cycle
50,000
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003625719 en_AU pdf 577.5 kB

Visuals

Product-Photographs-929003625719_EU
Multiple assets - Visuals
Product-Diagrams-929003625719_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED CLA 7.3W A60 E27 4000K FR UE SRT6 IES 2.3 kB

Other

Environmental product declaration
Environmental product declaration pdf 785.4 kB