Philips UV-B Narrowband PL-L/PL-S

UVB Narrowband PL-L/PL-S – most effective phototherapy lamp plus design freedom

Products

Product family information

Description

More than 400 independent clinical studies have proven that the UVB Narrowband PL-L/PL-S lamps are safer and more effective than any other lamps in their class. The PL-L/PL-S versions provide additional design freedom for system manufacturers since these are space-saving compact, single-ended lamps. Further flexibility is assured since they use the same lamp caps as general lighting lamps, they also use the same universal ballasts. Their best-in-class treatment effectiveness is a result of their very narrow waveband emission: between 305 and 315 nm with a peak at 311 nm. This is the most efficacious waveband for the treatment of psoriasis, and is therefore much more focused. As a result, exposure times are much shorter and this in turn leads to a reduction of side effects such as reddening of the skin and itching. All of this makes them ideal for phototherapy treatment of diseases such as psoriasis and vitiligo. What’s more, because the overall dosage of this narrowband radiation can be closely controlled, these lamps are suitable for home therapy.

Benefits

  • Minimum side effects like redness, itching and burns

  • Shorter period of exposure and less erythemal radiation than conventional UVB lamps

Features

  • Emission peak at 311 nm

  • Narrowband

Applications

  • Psoriasis, Vitiligo

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet UV-B Narrowband PL-L/PL-S en_AE pdf 169.3 kB

Visuals

Family-Photographs-UV-B Narrowband PL-L/PL-S
Multiple assets - Visuals