Middle East - English

Philips FlowBase G2

Lighting up tunnels for optimum safety

Products

BWP352 LED70/NW 50W 220-240V DM2 G2
BWP352 LED70/NW 50W 220-240V DM2 G2
911401629907
BWP352 LED76/NW 60W 220-240V DM2 G2
BWP352 LED76/NW 60W 220-240V DM2 G2
911401630007
BWP352 LED118/NW 80W 220-240V DM2 G2
BWP352 LED118/NW 80W 220-240V DM2 G2
911401630307
BWP352 LED130/NW 90W 220-240V DM2 G2
BWP352 LED130/NW 90W 220-240V DM2 G2
911401630407
BWP352 LED139/NW 100W 220-240V DM2 G2
BWP352 LED139/NW 100W 220-240V DM2 G2
911401630507

Product family information

Description

A lighting design that ensures safety and good visibility is a key element in the success of any tunnel project. Philips FlowBase G2 combines compact design, reliability, and affordability in one complete package to bring the perfect lighting solution for any tunnel application.

Benefits

  • High lumen efficacy for energy saving

  • Robust quality and reliability

Features

  • Upto 32Klm light output

  • Typical 140lm/W

Applications

  • 2-lane tunnels: 12-14m width, symmetrical or staggered installation, with up to 60-100km/hr speed
  • 2- to 3-lane tunnels: 14-15m width, symmetrical installation, with up to 60-100km/hr speed
  • 2-lane tunnels: 9-10m width, staggered installation, with up to 60-100km/hr speed

Specifications

  • Material
    Housing: die-cast aluminiumOptic cover: polycarbonate
  • Light Source
    3030 LED
  • Installation
    Bracket, tilting angle +/- 60D
  • Luminous flux
    up to 32000lm
  • Correlated color temperature - CCT
    4000K3000K
  • Luminaire efficacy
    4000K: 140lm/W
  • Color Rendering index - CRI
    70
  • Power
    up to 240W
  • Mains Voltage
    220-240V, 50/60Hz
  • Control system input
    1-10V
  • Dimming
    1-10VStep dimming
  • Operating Temperature range
    -40 to +55C Ta
  • Ingress protection
    IP66
  • Certification
    IECEE CB, CE, CQC

Downloads

Leaflets

Family leaflet
Localized commercial leaflet FlowBase G2 en_AE pdf 399.0 kB

Visuals

Family-Photographs-FlowBase G2
Multiple assets - Visuals