Middle East - English

Philips Coreline tempo small gen2

Install smarter, finish sooner Choose long-lasting reliability and performance

Products

Product family information

Description

Coreline tempo small gen2 delivers on the Coreline promise of innovative, easy to use and high-quality floodlight. A limited range of options makes it easy to find the best lux-for-lux replacement for conventional technologies and direct replacement of 70W and 100W HID lamps. The CoreLine tempo small gen2 offers 2 lumen packages for different application areas as well as 2 high-performance asymmetrical and symmetrical optics. Installing this LED floodlight is made easy thanks to the U-shaped mounting bracket and the external quick 3-poles connector. It is an ideal flood lighting solution for outdoor environments such as industrial/commercial areas, parking lots, etc.

Benefits

  • Same light levels as your existing conventional solution while saving on energy

  • Additional lumen pack for more light/ application covering

Features

  • Symmetric and Asymmetric optics available

  • DALI, Dynnadimmer, Lumistep control options

Applications

  • Warehouses
  • Offices
  • Outdoor car parks
  • Indoor sports facilities

Downloads