Middle East - English

Philips Coreline tempo small gen2, Floodlight, 43 W, 6278 lm, 4000 K, CRI70, Asymmetrical, IP66

BVP111 LED73-4S/740 OFA52

Product Description

Floodlight, Aluminum, Grey, Power supply unit (On/Off), 6278 lm, 43 W, 145 lm/W, 4000 K, (0.434, 0.403) SDCM <5, CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 3-pole, External connector

Order code: 912300060469
Full order code: 872016955682900

Specifications

  • Lamp family code
    LED73 [LED module 7300 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product