Philips Essential SmartBright LED Solar Flood

Solar Flood Light BVC010

Products

Product family information

Description

Solar flood light with lithium ferro phosphate battery built in the luminaire, Remote controller and installation accessories included. IP65, plastic housing. Available in 600, 1000, 2000, 3000, 4000, 5000 and 6000 Lumens

Benefits

  • Energy efficient and Environmentally friendly: Solar floodlights are powered by the sun, which means they don't rely on electricity from the grid. This reduces your energy bills and saves you money in the long run.

  • Easy installation: Solar floodlights are easy to install and require no wiring or electrical work. This makes them a convenient and hassle-free option. All you need to do is mount them in an area that receives plenty of sunlight.

Features

  • Solar floodlight range of product– equivalent to 60W, 100W, 200W, 300W, 400W, 500W and 600W traditional floodlights respectively

  • Infra red remote controller to time set working hours

Applications

  • Amenities
  • Parking areas
  • Landscapes
  • Security
  • Architectural lighting

Warning & Safety

  • Install the luminaire in a sunny place that is not shaded by trees, buildings and walls, then the solar panel can receive the maximum sunlight for charging the battery.

  • Charge the product under sunlight for at least 8 hours before first time using.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Essential SmartBright LED Solar Flood en_AE pdf 729.6 kB
Install instructions
Essential SmartBright LED Solar Flood BVC010 pdf 3.6 MB

Visuals

Family-Photographs-Essential SmartBright LED Solar Flood
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Essential SmartBright LED Solar Flood
Multiple assets - Software Plugins