Middle East - English

Philips UniFlood C Pro

Architectural LED floodlight for fixed or dynamic lighting

Products

BVP372 20LED RGBNW 220V 15 DMX 50W HP
BVP372 20LED RGBNW 220V 15 DMX 50W HP
50468499
BVP372 20LED RGBNW 220V 60 DMX 50W HP
BVP372 20LED RGBNW 220V 60 DMX 50W HP
50471499

Product family information

Description

The Philips UniFlood C Pro offers a unique rugged elegance, with a cylindrical form and flowing lines that connect the front and back housings beautifully. This is a compact architectural floodlighting design where every element has a purpose; the front section provides exceptional lighting, the back section houses all the electrical components. Between the two, the fins dissipate heat and also serve as a decorative element. Exterior-rated, the Philips UniFlood C Pro is a cost-effective, architectural LED floodlight that is designed for façade, landscape and outdoor floodlighting applications. The robust mechanical design and high-efficiency optics make it ideal for illuminating multi-storey exterior façades, bridges, landmarks and monuments. Architects and designers have the freedom to explore a wide range of concepts and designs with no limitations, thanks to a range of colours, multiple spread lenses and a DMX512/RDM control option.

Benefits

  • Available in white, monochromatic colors, RGB, RGBW and tunable white

  • Wide range of beam angles from Narrow Spot to Wide Flood

Features

  • Robust design, IP66 rated for outdoor use

  • Optical distributions: 3.5°, 10°, 15°, 30°, 45° and 60°

Applications

  • Bridges, Monuments, Façades
  • Landscape
  • Parks and Plazas

Warning & Safety

  • For outdoor use only

Downloads

Leaflets

Family leaflet
Localized commercial leaflet UniFlood C Pro en_AE pdf 542.9 kB
Install instructions
UniFlood C Pro pdf 32.4 MB

Visuals

Family-Photographs-UniFlood C Pro
Multiple assets - Visuals