Philips DynaVision Programmable Xtreme for CPO

Xtreme drivers for maximum energy savings

Products

HID-DV PROG Xt 90 CPO C1 208-277V
20455800
HID-DV PROG Xt 140 CPO Q 208-277V
24153900

Product family information

Description

Highly reliable and flexible electronic drivers for CPO lamps; designed to save on energy costs via integrated controls and to reduce maintenance costs thanks to 80,000-hour lifetime and integrated lightning protection. The DynaVision Programmable product family is the perfect basis for any sort of lighting management solution.

Benefits

  • Enables 2-way communication with the lighting network (via DALI)

  • Minimizes maintenance cost due to the Xtreme lifetime of 80,000 hours and the integrated lightning protection

Features

  • Programmable by means of standard digital interface (DALI) and controllable via DALI protocol

  • Integrates several control options (DynaDimmer, LineSwitch, AmpDim, Constant Light Output, Adjustable Light Output )

Applications

  • Road lighting
  • Residential lighting
  • City beautification

Downloads

Leaflets

Family leaflet
Localized commercial leaflet DynaVision Programmable Xtreme for CPO en_AE pdf 581.6 kB

Visuals

Family-Photographs-DynaVision Programmable Xtreme for CPO
Multiple assets - Visuals