Philips HID-DV PROG Xt 90 CPO C1 208-277V

Product Description

Philips HID-DV PROG Xt 90 CPO C1 208-277V

Order code: 20455800
Full order code: 871829120455800

Specifications

Input Voltage
208-240-277 V
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Power Factor 50% Load (Min)
0.97
Earth Leakage Current (Max)
0.7 mA
Inrush Current Width
0.47 ms
Input Current (Nom)
0.49 A
Inrush Current Peak (Max)
52 A
Number of Products on MCB (16A Type B) (Nom)
5
Surge Protection (Common/Differential)
EN61547 (L-L 2kV, L-G 4kV), 10 kV TIL

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913700675166 en_AE pdf 452.1 kB

Brochures

Declaration of Conformity
Declaration of conformity - HID-DV PROG Xt 90 CPO C1 208-277V pdf 270.3 kB
Additional data sheet
GSAD_IDVLSCPO_0004-Additional datasheet PDF 109.4 kB

Visuals

Product-Photographs-913700675166_EU
Multiple assets - Visuals
Product-Diagrams-913700675166_EU
Multiple assets - Visuals