Philips PrimaVision for SDW-TG

PrimaVision SDW-TG (50W & 100W) for SDW-TG - High quality and robust performance

Products

HID-PV 100 /S SDW-TG 220-240V 50/60Hz
88754900

Product family information

Description

Robust, lightweight and one-piece HID electronic gear for SDW-TG lamps (mini White SON) Lightweight, one-piece electronic gear for 50 and 100 W SDW-TG lamps (mini White SON)

Benefits

  • Optimal lamp performance thanks to minimal lamp power tolerance

  • Reduces color differences between lamps and initial lumen spread

Features

  • Available as Standard (/S) version for use in a luminaire, or with separate strain relief for independent use on a (false) ceiling

  • Minimal lamp power spread

Applications

  • Shop lighting, for a cozy atmosphere (e.g. in furniture shops) and excellent display of fresh goods (e.g. in butcher's shops, bakeries, florists)
  • Suitable for indoor use only

Downloads

Leaflets

Family leaflet
Localized commercial leaflet PrimaVision for SDW-TG en_AE pdf 271.3 kB

Visuals

Family-Photographs-PrimaVision for SDW-TG
Multiple assets - Visuals