Philips HID-PV 100 /S SDW-TG 220-240V 50/60Hz

Product Description

Philips HID-PV 100 /S SDW-TG 220-240V 50/60Hz

Order code: 88754900
Full order code: 872790088754900

Specifications

Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Inrush Current Width
0.50 ms
Inrush Current Peak (Max)
33 A
Number of Products on MCB (16A Type B) (Nom)
14

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913700656566 en_AE pdf 229.5 kB

Visuals

Product-Photographs-913700656566_EU
Multiple assets - Visuals
Product-Diagrams-913700656566_EU
Multiple assets - Visuals