Philips HID-HeavyDuty BSN semi-parallel for SON/CDO/MH/HPI

Long-lasting, reliable solution

Products

BSN 400 L33-A2-TS 230V 50Hz HD3-166
05976530

Product family information

Description

Encapsulated electromagnetic copper/iron ballasts for use with an external semi-parallel ignitor for CDM, CDO, MH, HPI (Plus) and SON lamps

Benefits

  • Excellent resistance to chemical impact, humid conditions and environmental stress crack

  • Long-lasting reliable solution – outstanding product lifetime of 15 years average

Features

  • Encapsulated with thermoplastic polyester resin, reinforced with glass fiber

  • Equipped with screw terminal blocks as standard; insert contacts available upon request

Applications

  • Outdoor lighting (most popular application: road and tunnel lighting)

Downloads

Leaflets

Family leaflet
Localized commercial leaflet HID-HeavyDuty BSN semi-parallel for SON/CDO/MH/HPI en_AE pdf 258.1 kB

Visuals

Family-Photographs-HID-HeavyDuty BSN semi-parallel for SON/CDO/MH/HPI
Multiple assets - Visuals