Philips BSN 400 L33-A2-TS 230V 50Hz HD3-166

Product Description

Philips BSN 400 L33-A2-TS 230V 50Hz HD3-166

Order code: 05976530
Full order code: 871150005976530

Specifications

Input Voltage
230 V
Line Frequency
50 Hz
Input Frequency
50 Hz

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913700226926 en_AE pdf 211.5 kB

Brochures

Declaration of Conformity
Declaration of conformity - BSN 400 L33-A2-TS 230V 50Hz HD3-166 pdf 3.1 MB

Visuals

Product-Photographs-913700226926_EU
Multiple assets - Visuals
Product-Diagrams-913700226926_EU
Multiple assets - Visuals