Philips ActiLume DALI

ActiLume DALI - a simple approach

New

Products

Product family information

Description

The Philips ActiLume lighting control system consists of a small, lightweight sensor and controller designed for easy integration into luminaires. ActiLume is a true plug & play solution for open-plan (up to 34 luminaires) or cell offices (e.g. 4 luminaires). Used in a master-and-slave luminaire concept, easy to use and easy to install. Specific application brochures are available to help specify and apply the system in an optimal way. Commissioning is optional for all application modes. Using this method, functions can be changed without affecting the electrical installation.

Benefits

  • ActiLume is a plug & play control system which offers energy saving by daylight harvesting and automatic switching. The system is supported with simple, dedicated application and installation sheets

  • The ActiLume system consists of three state-of-the-art miniature sensors combined with a controller containing a series of pre-programmed modes

Features

  • Philips ActiLume is a DALI-based lighting control system designed for maximum visual comfort and energy savings of up to 75% (in fully automatic mode and when used in combination with Philips HF-Regulator EII Touch and DALI ballasts). This makes it possible to achieve a quick return on investment.

  • The light sensor is sensitive to visible radiation (matching the human eye), providing automatic savings through daylight-dependent regulation, without any visual discomfort for the user.

Applications

  • The ActiLume system is designed for all office applications, from open-plan to cell offices, lobbies or toilets, and from corridors to small meeting rooms
  • It offers specific comfort modes, e.g. for schools, light-lines and direct/indirect lighting concepts

Downloads

Leaflets

Family leaflet
Localized commercial leaflet ActiLume DALI en_AE pdf 209.6 kB

Visuals

Family-Photographs-ActiLume DALI
Multiple assets - Visuals