Philips OccuSwitch

OccuSwitch - a smart move

Products

SES LCM1060 Occ PIR WH
65736999
SES LCM1061 Occ PIR WH
94761099
LRM1070/00 SENSR MOV DET ST
73138499
LRM1080/00 SENSR MOV DET ST IR
73140799
LRH1070/00 SENSR SURFACE BOX
73143899

Product family information

Description

The OccuSwitch is a movement detector with a built-in switch. It will switch the lights off in a room or area when it is vacated and thus save up to 30% on electricity The OccuSwitch can switch any load of up to 6 A and control an area of between 20 and 25 m2. A detachable mains connector enables easy installation and mounting of the OccuSwitch in the ceiling, a separate Wieland cable is available for easy, fast and trouble-free installation

Benefits

  • Energy savings of up to 30% and good pay-back

  • Works with almost all lamp- and luminaire types

Features

  • OccuSwitch has a smart timer that will extend the delay time by 10 minutes if movement is detected shortly after switch-off, assuming that the area is still in use but there is very little movement

  • The OccuSwitch has a retractable shield that can be used to shield off areas, e.g. corridors, adjacent to the area the OccuSwitch is controlling

Applications

  • The OccuSwitch is designed for use in offices, schools and similar applications, including toilets, storage rooms, etc
  • It is optimized for recessed ceiling mounting and for mounting heights between 2.5 and 4 meters
  • The surface box also enables surface mounting, with either recessed wiring or surface-mounted ducts

Downloads

Leaflets

Family leaflet
Localized commercial leaflet OccuSwitch en_AE pdf 552.2 kB

Visuals

Family-Photographs-OccuSwitch
Multiple assets - Visuals
Revit file
OccuSwitch movement detector zip 560.8 kB